Diodes Incorporated — Analog and discrete power solutions
SO 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-8

SO 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-8

SO 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-8

Back to AS2333Q

AS2333Q

1.8V, Micropower CMOS Zero-Drift Operational Amplifiers

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AS2333Q is a dual CMOS operational amplifier designed with chopping stabilization technique. This product can provide ultra-low input offset voltage (8μV typical) and near zero-drift over time and temperature. This technique also eliminates 1/f noise and the cross over distortion presented in most rail-to-rail input operational amplifiers. The high-precision, low quiescent current amplifier offers high-impedance inputs that have a common-mode range 100mV beyond the rails, and rail-to-rail output that swings within 50mV of the rails. Single or dual supplies as low as 1.8V (±0.9V) and up to 5.5V (±2.75V) can be used.

The device is optimized for low voltage single supply applications, especially for low-power high precision applications.

The AS2333Q is available in standard the 8-pin SO-8 package. The device is AEC-qualified for automotive applications and is temperature grade 1, which is specified for operation from -40°C to +125°C.

Feature(s)

  • Low Input Offset Voltage: 8μV (typ)
  • Zero Drift: 0.02μV/°C (typ)
  • 01Hz to 10Hz Noise: 1.1μVPP
  • Low Quiescent Current: 12μA per Amplifier
  • Supply Voltage: 1.8V to 5.5V
  • Rail-to-Rail Input and Output
  • Bandwidth 350kHz
  • Slew Rate 0.12V/μs (typ)
  • SO-8 Package
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative.

https://www.diodes.com/quality/product-definitions/

Application(s)

  • Battery-powered instruments
  • Pumps
  • Airbags
  • Position sensors
  • Vehicle occupant detection sensors

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

AEC Qualified

Yes

Number of Channels

2

Minimum Supply Voltage (V)

1.8 V

Maximum Supply Voltage (V)

5.5 V

Supply Current @ 5V (per Op Amp) (mA)

0.012 mA

Input Offset Voltage typ (mV)

0.008 mV

Input Bias Current typ (nA)

0.07 nA

Minimum Input Common Mode Voltage (V)

(V-) -0.1 V

Maximum Input Common Mode Voltage (V)

(V+) +0.1 V

Output Current Source (mA)

5 mA

Output Current Sink (mA)

25 mA

Rail-Rail

Input/ Output

Operating Ambient Temperature Range (°C)

-40 to 125 °C

Related Content

Packages

Technical Documents

LIB Files

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.