Optimizing for supporting pure QR mode
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The APR347 is a secondary side MOSFET driver for synchronous rectification in DCM operation.
The synchronous rectification can effectively reduce the secondary side rectifier power dissipation and provide high performance solution. By sensing primary MOSFET gate-to-source voltage, the APR347 can output ideal drive signal with less external components. It can provide high performance solution for 3.3V to 15V output voltage application.
The APR347 is available in SOT26 package.
Operation Mode | QR/DCM |
---|---|
VCC Maximum Rating | 28 |
OperatingCurrent (µA) | 150 µA |
Turn-OffThresholdVoltage (mV) | -5 mV |
Turn-OffDelay (ns) | 100 ns |
Release Date | 201906 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |