NRND = Not Recommended for New Design
Alternative Part: APR349,
Optimizing for supporting Active Clamp Flyback Operation (ACF)
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The APR340 is a secondary side MOSFET driver for synchronous rectification in DCM operation. The synchronous rectification can effectively reduce the secondary side rectifier power dissipation and provide high performance solution. By sensing primary MOSFET gate-to-source voltage, the APR340 can output ideal drive signal with less external components. The APR340 is available in the SOT26 package.
OperatingCurrent (µA) |
150 |
|---|---|
Operation Mode |
ACF |
Release Date |
202105 |
Turn-OffDelay (ns) |
100 |
Turn-OffThresholdVoltage (mV) |
-5 |
VCC Maximum Rating |
28 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |