Diodes Incorporated — Analog and discrete power solutions
Back to Inactve Datasheet Archive

AP43770 (NRND)

NRND = Not Recommended for New Design

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP43770 is a USB Type-C power delivery controller dedicated to power source applications with legacy capability. It is compliant with USB Type-C specification rev1.2 and USB power delivery (PD) specification Rev3.0 V1.1.

The AP43770 can support PPS APDO with 20mV/step resolution and 50mA/step current resolution for power management. Also, it supports Qualcomm Quick Charge 4 for mobile market. In addition, cable-loss compensation and SOP command for e-Marker detection are embedded too.

In consideration of customer applications, AP43770 supports options for non-PD protocols like BC 1.2, QC3.0/QC2.0, and other legacy protocols with auto-detection and maintains backwards compatibility with the existing environment. There are rich power-features embedded on the chip and can be configured through CC channel.

Feature(s)

  • Compliant with USB PD Rev3.0 V1.1
  • Support VOUT 20mV/Step from 3V to 20V
  • Support Current Limit 50mA/Step up to 6A
  • USB PD Transceiver with High Noise Immunity
  • Built-In CC/CV Controller
  • Support e-Marker Cable Detection
  • Built-In VCONN Switch with OCP Protection
  • Cable Compensation for Different Load Condition
  • Programmable for Configuration and ID Code
  • Support OCP/SCP/OTP/UVP with Auto-Restart
  • Built-In 5V/1.8V LDO
  • Low Standby Current : 550μA
  • Maximum 32V Input Voltage Rating
  • Support Non-USB PD Protocol Options
  • Qualcomm QC 3.0/2.0 Built-In
  • BC 1.2 Legacy Built-In
  • TID(11090017) for USB PD 3.0 PPS Compliance Test
  • Package: TSSOP-16
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)

Application(s)

• AC Adapters
• Car Chargers
• USB PD Converter
• Power Hubs
• Power Banks

Specifications & Technical Documents

Product Parameters

Current Sense Reference(5V/9V/12V)

N/A

OperatingCurrent (µA)

4500

Protocol Compatible

USB PD3.0

VCC UVLO (V)

2.8

VCC Maximum Rating

25

Voltage Sense Reference(5V/9V/12V)

N/A

Related Content

Packages

Technical Documents

Evaluation Board User Guides

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2723 2025-03-10 2025-09-10 Product End of Life (EOL)