Diodes Incorporated — Analog and discrete power solutions
TSSOP 24EP Type A1 B

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TSSOP-24EP (Type A1-B)

TSSOP 24EP Type A1 B

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TSSOP-24EP (Type A1-B)

TSSOP 24EP Type A1 B

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TSSOP-24EP (Type A1-B)

Back to AL58221

AL58221

12-Channel LED Driver with 12-bit APDM Control

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AL58221 is a 12-channel (R/G/B x 4), constant-current, Adaptive Pulse Density Modulation (APDM) LED driver which operates over a 3V~5.5V input voltage range. The device provides 12 open-drain constant-current sinking outputs that are rated to 24V and delivers up to 60mA of high-accuracy current to each string of LED. Each channel’s average output current can be individually programmable through a digital interface. The current at each output is set by three external current-setting resistors.

The AL58221 features a 10MHz double-edge trigger data clock input to reduce EMI. It offers a 2-wire serial interface to send grayscale data, control commands including 16/14/12/8-bit grayscale selection, grayscale clock frequency division selection, output polarity selection for high-power LED driving, output Trise and Tfall timing selection, current output waveform selection, and internal-latch function.

The device provides an adaptive pulse density modulation method to increase the visual refresh rate up to 1000 Hz @ 16-bit grayscale. It reduces flickers and provides output current bilateral processing for EMI reduction.

The AL58221 utilizes a clock duty recovery technique and pulse retiming to support longer distance connection and multiple devices’ cascading applications. It also provides typical ±1% channel-tochannel LED current accuracy. Additional features include a ±0.1% regulated output current capability and fast output transient response.

The AL58221 is available in the TSSOP-24EP (Type A1-B) package and is specified over the -40°C to +85°C ambient temperature range.

Feature(s)

  • Input Voltage VDD: 3V to 5.5V
  • Constant Current Output Range
    • 3~60mA@5V
    • 3~35mA@3.3V
  • 12 Constant-Current Sink (R/G/B x 4) Output Channels
    • RGB Output Current setting by 3 external resistors
    • 24V Rated output channels for long LED strings
    • ±1% (typ.) LED Current accuracy between channels
    • ±2% (typ.) LED Current accuracy between devices
    • 16 / 14 / 12 / 8-bit grayscale selection
    • Grayscale clock source selection: internal or external
    • PWM or APDM control selection
    • Programmable Output Current Trise / Tfall time
    • Output Current Bilateral Processing for EMI reduction
  • Diagnosis and Protections
    • Built-in internal grayscale clock supports refresh rate >1000Hz@16-bit grayscale, >256KHz@8-bit grayscale
    • Internal Grayscale clock frequency selection for High-Power LED driving application (min. 33.6KHz)
  • 2-Wire Serial Interface (DI, DCKI)
    • 20Mbps (max.) ~ 140 Kbps(min.) data rate for EMI reduction data transfer
    • Cascaded capability (Max 1,030 devices)
    • Clock duty recovery for cascading applications
    • Schmitt trigger input
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1& 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Indoor and outdoor LED video displays
  • Architectural and decorative lighting
  • Digital signage and billboard applications
  • LCD display backlighting
  • Transportation signs

Specifications & Technical Documents

Product Parameters

AEC Qualified

No

Compliance (Only Automotive Supports PPAP)

Standard

Topology

Linear LED Driver

Minimum Supply Voltage (V)

3 V

Maximum Supply Voltage (V)

5.5 V

Maximum VOUT (V)

24 V

Number of Channels

12

Low Dropout VSAT (mV)

650@60mA (Typ) mV

Output Current (mA)

60 mA

Channel Max. Output Current (mA)

60 mA

Accuracy (%)

+/-1.0 %

Control Interface/Protocols

2-wires Synchronous Serial Interface

Diagnosis & Protection

Built-in internal grayscale clock

Dimming (PWM)

Yes, Internal Register 12-bit

Temperature Range (°C)

-40 to 85 °C

Moisture Sensitivity Level (MSL)

3

Related Content

Packages

Technical Documents

Calculators

Evaluation Board User Guides

Supplemental

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.