Diodes Incorporated has developed a wide portfolio of switching regulators with input voltages up to 40V and output voltages down to 0.6V. Diodes uses compact High-Performance DC-DC Converters.
As an expert in Analog electronics, Diodes works closely with customers and partners to define the precise needs of a particular application and to identify the most appropriate integrated solution. Our Boost converters have the ability to operate from input voltages as low as 0.9V and our Buck controllers are designed for higher current applications such as video cards.
Compare up to 12 items.