Diodes Incorporated

USB Type-C Display Monitor and HDTV Solution

USB 3.2 with Power Delivery over USB Type-C (whitepaper)

Roll over components to browse to details…

type c hdtvapp2

For monitors with USB Type-C interfaces, Diodes Incorporated provides very low loss crossbar switches to support USB3.1 Gen 1 (5Gbps) and 4 channels of Display Port 1.2 (5.4Gbps). In addition, Diodes Incorporated provides DisplayPort switches, USB3.1 Gen 1 ReDrivers, USB3.1 Gen 1 and USB2.0 Crossbar switches. Power switches to enable charging through Vbus will be coming soon.

● TVS: DT1140, DT1240

● DP switch: PI3WVR12412, PI3VDP12412

● Type-C Crossbar: PI3USB30532

● USB 3.0 ReDriver: PI2EQX502T(1.2V), PI3EQX7741AI(3.3V), PI1EQX512A(1V)

● USB 3.0 Crossbar: PI3PCIE3242

● USB 2.0 Crossbar: PI3DBS3224

Contact Us for more Information