7.0mmx5.0mm CMOS Programmable XO
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The NX701 XO series is a high performance CMOS crystal oscillator family with very low jitter performance. It supports various options including wider frequency range, 2.5V/3.3V voltage, and various stabilities. It is designed to meet the clock source specifications for communication systems, and other high performance equipment.
Subfamily | Programmable XO |
---|---|
Product Series | NX7 |
Freq Range (MHz) | 5 to 250 |
Jitter RMS (ps) | <1ps |
Compliance (Only Automotive Supports PPAP) | Standard |
Stability (PPM) | 20 to 50 |
Package Size (mm) | 7.0 x 5.0 x 2.0 |
PkgType | Ceramic Seam |
Output Logic | CMOS |
Supply Voltage (V) | 3.3, 2.5 |
Pads | 6 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents