Diodes Incorporated — Analog and discrete power solutions
SOT26

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT26

Back to ZXGD3113W6

ZXGD3113W6

SYNCHRONOUS MOSFET CONTROLLER IN SOT26

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The ZXGD3113 is intended to drive a MOSFET configured as an ideal diode replacement. The device is comprised of a differential amplifier detector stage and high current driver. The detector monitors the reverse voltage of the MOSFET, such that if the body diode conduction occurs, a positive voltage is applied to the MOSFET’s Gate Pin.

Once the positive voltage is applied to the Gate, the MOSFET switches on. The detector’s output voltage is then proportional to the MOSFET Drain-Source voltage, and this is applied to the Gate via the driver. This action provides a rapid MOSFET turn-off at zero Drain current.

Feature(s)

  • 3.5-40V VCC Range 
  • Operating up to 250kHz
  • Suitable for Discontinuous Conduction Mode (DCM), Critical Conduction Mode (CrCM), and Continuous Conduction Mode (CCM) Operation
  • Proportional Gate Drive Control
  • Detector Threshold Voltage -10mV
  • Standby Current 6mA 
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device

Application(s)

  • Flyback Converters

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

AEC Qualified

No

Supply Voltage VCC (V)

40 V

Quiesent Supply Current (mA)

6.2 mA

Drain Voltage V(V)

160 V

Mode of Operation

DCM CrCM CCM

Switching Frequency (MHz)

?250 kHz

Proportional Gate Drive Control (Y|N)

Yes

Turn-On Time TON (ns)

250 ns

Turn-OffThresholdVoltage (mV)

10 mV

Turn-Off Delay Time TOFF (ns)

27 ns

Gate Source Current ISOURCE (A)

0.5 A

Gate Sink Current ISINK (A)

1.5 A

Related Content

Packages

Technical Documents

Evaluation Boards and User Guides

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products