Diodes Incorporated — Analog and discrete power solutions
SOT23

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT23

Back to ZXCT1107Q

ZXCT1107Q

High-accuracy and cost-effective

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The ZXCT1107Q/09Q/10Q are high side unipolar current sense monitors. These devices eliminate the need to disrupt the ground plane when sensing a load current. 
 
The wide common-mode input voltage range and low quiescent current coupled with SOT23 packages make them suitable for a range of automotive applications. 
 
The device is line powered and as such doesn’t need a separate supply rail. 
 
Quiescent current is only 3µA thereby minimizing current sensing error. One external gain setting resistor increases versatility by permitting wide gain ranges. 
 
The ZXCT1107Q/09Q/10Q have been qualified to AEC-Q100 Grade 1 and are Automotive Grade supporting PPAPs. 

Feature(s)

  • Wide supply and common-mode voltage range:
    • 2.5V to 36V 
  • SOT23 packages
    • 3-pin ZXCT1107Q/09Q 
    • 5-pin ZXCT1110Q 
  • Low quiescent current (3µA)
  • Extended industrial temperature range -40 to +125°C 
  • Green Molding in SOT23
    • Totally Lead-Free & Fully RoHS Compliant 
    • Halogen and Antimony Free. “Green” Device 
  • Automotive Grade
    • Qualified to AEC-Q100 Standards for High Reliability 
    • PPAP Capable

Application(s)

  • Automotive current measurement 
  • Battery management 
  • Over current monitor 

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

AEC Qualified

Yes

Type

Current Output

Quiescent Current (µA)

3

Minimum S+ Common-Mode Sense Voltage (V)

2.5

Maximum S+ Common-Mode Sense Voltage (V)

36

Minimum VCC/VB Supply Voltage (V)

-

Maximum VCC/VB Supply Voltage (V)

-

Sense Voltage VMAX (mV)

800

Maximum Output Voltage (V)

VS- -1

Voltage output Gain VOUT/VSENSE (V/V)

-

Current output Gain Iout/VSENSE (mA/V)

4

% Accuracy @ VSENSE =100mV Ta (%)

3.4

IS- S- Input current (nA)

19

Bandwidth typ (MHz)

0.3

Operating Ambient Temperature Range (°C)

-40 to 125

Special Features

Simple Current Output Current Monitor

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Diodes Incorporated's current monitors are high-performance, high-side/power rail current measurement ICs. They greatly simplify the measurement of load currents without disturbing the ground plane/reference point.....

The current monitor families contain variants with quiescent currents as low as 3µA, and others with operating voltages up to 60V, proving solutions for overcurrent detection in consumer, industrial, and automotive applications. The portfolio includes current output variants which via an external resistor to ground to provide adjustable gain, and voltage output variants with fixed gains.

Automotive-compliant variants are available which are qualified to AEC-Q100 Grade 1 in IATF 16949 facilities supporting PPAP documentation.

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products