SURFACE MOUNT SCHOTTKY BARRIER DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
@ TerminalTemperature TT (ºC) | N/A |
AEC Qualified | Yes |
Configuration | Single |
Maximum Average Rectified Current IO (A) | 1 |
Peak Repetitive Reverse Voltage VRRM (V) | 40 |
Peak Forward Surge Current IFSM (A) | 20 |
Forward VoltageDrop VF(V) | 0.55 |
@ IF (A) | 1 |
Maximum Reverse Current IR (μA) | 500 |
@ VR (V) | 40 |
Reverse Recovery Time trr (ns) | N/A |
Total Capacitance CT (pF) | N/A |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.