Diodes Incorporated — Analog and discrete power solutions
Back to RT3A3240N3

RT3A3240N3

Temperature Compensated RTC Module, +/-5ppm

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The RT3A and RT3AQ are temperature compensated real- time clock modules with integrated crystal, eliminating the need for an external 32.768 kHz crystal. The device supports clock/calendar, programmable alarms, fixed cycle timer, and a programmable square-wave output. Address and data are transferred serially through an I2C bus.

With integrated DTCXO, the device supports up to +/-3.5ppm clock accuracy for -40°C to +85°C temperature range and +/- 10ppm for -40°C to +125°C temperature range.

The device also has a built-in power-sense circuit that detects power failures and automatically switches to the backup supply, maintaining time, date, and alarm and timer operation. RT3A is industrial grade and RT3AQ is automotive grade. Both devices are available in a small 3225 ceramic package.

Feature(s)

  • Real-Time Clock Module (RTC) for Time (Seconds, Minutes and Hours) and Calendar (Day, Date, Month and Year with Leap-Year Compensation Valid Up to 2100)
  • Temperature Compensated with Integrated Crystal
    • +/-3.5ppm -40°C to 85°C (Equivalent to 9sec/Month Deviation), RT3A3241N3/Q3
    • +/-5ppm -40°C to +85°C (Equivalent to 13sec/Month Deviation), RT3A3240N3
    • +/-10ppm -40°C to +125°C (Equivalent to 26sec/Month Deviation), RT3A3240Q1
  • Max 50uA current consumption with temp compensation
  • 1st year aging -2ppm, 15 year aging -8ppm
  • Typical 22uA current consumption when output and I2C is disabled
  • I2C Serial Interface Supports I2C-Bus's High Speed Mode (400 kHz)
  • Programmable square wave frequency output, defaults to 32 kHz on Power-up
  • Alarm and Fixed Cycle Timer Interrupt
  • Max Timer Duration Up to 22.75 Days
  • Automatic Power-Fail Detect and Switch Circuitry
  • The RT3A: -40°C to +85°C
  • The RT3AQ: -40°C to +125°C, AECQ
  • Packaging (Pb-free & Green available):
    • 10-pad Ceramic SMD package, 3.2x2.5mm
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. "Green" Device (Note 3)
  • The RT3AQ is suitable for automotive applications requiring specific change control; this part is AEC-Q100 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Home Appliances
  • Surveillance
  • Automotive Infotainment, T-Box, Dashboard

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Time Display

12,24

Interface

I2C

Alarm Interrupt

1

Battery Backup

Yes

Clock Calibration

NA

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products