Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI7C9X20303UL (NRND)

NRND = Not Recommended for New Design

3-port, 3-lane, Ultra-Low PCIe Packet Switch (Not Recommended for New Design)

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Not Recommended for New Design

Product Description

The PI7C9X20303UL is a 3-port/3-lane PCI Express® Packet Switch specifically designed to meet the latest ultra low-power, lead (Pb)-free and green system requirements. The PI7C9X20303UL is a cost-effective solution that can be implemented in systems such as combo card, HBA, set-top box, embedded system, motherboard, laptop, docking station and other mobile or dimension/ power-sensitive high performance platforms.

The PI7C9X20303UL provides one upstream port and two x1 downstream ports. The PI7C9X20303UL provides users the flexibility to expand or fan-out from a wide range of I/O Bridges such as ICH, embedded MCU, wireless chipset CPU, and other Application Specific ICs. 

Industry Specifications Compliance

  • PCI Express Base Specification, Revision 1.1
  • PCI Express CEM Specification, Revision 1.1
  • PCI-to-PCI Bridge Architecture Spec., Rev 1.2
  • Advanced Configuration Power Interface (ACPI) Specification 

Features

  • Non-blocking full-wired switching capability at 12 Gbps when all 3 lanes are enabled
  • Reliability, Availability and Serviceability 
    • Supports Data Poisoning and End-to-End CRC
    • Advanced Error Reporting and Logging
    • IEEE 1149.6 JTAG interface support
  • Link Power Management
    • Supports L0, L0s, L1, L2, L2/L3Ready and L3 link power state 
    • Active state power management for L0s and L1 state 
    • Beacon or Wake# support in L2 state 
  • Device State Power Management
    • Supports D0, D3Hot and D3Cold
    • 3.3V Aux Power support in D3Cold power state 
  • Supports up to 256-byte maximum payload size
  • Power Dissipation: 0.25 W typical in active mode, 0.15 W typical in standby mode
  • Industrial Temperature Range -40° to 85°
  • Package: 132-pin TQFN 10mm x 10mm 
    • Pb free and 100% Green. 

Enhanced Features

  • UltraLo™ power consumption to meet mobile applications
  • Programmable Driver Current and De-Emphasis Level at each individual port
  • 150ns typical latency for packet running through switch without blocking
  • Supports “Cut-through”(Default) as well as “Store and Forward” mode for switching packets
  • Supports up to 256-byte maximum payload size
  • Advanced Power Savings 
    • Empty downstream ports are set to idle 
    • Clock to corresponding circuit is turned off when any port enters L1 or ASPM L1 

Applications

  • Notebook internal PCIe® fan-out
  • PCIe Surveillance and Combo cards
  • PC Motherboard PCIe slot expansion
  • Wire/ Wireless Tele/ data communication
  • Embedded system
  • Set-top box and consumer devices
  • Industrial control
  • Peripheral
  • Consumer electronics 

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Lanes

3

Latency

150

Ports

3

Power

0.25

Ambient or Junction Temperature (°C)

-40 to 85

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products