Diodes Incorporated — Analog and discrete power solutions
Back to PI7C9X111SL

PI7C9X111SL

Slimline PCIe-to-PCI Reversible Bridge

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI7C9X111SL is the latest addition to the PCI Express Bridge SlimLine family of solutions. With the PI7C9X111SL, users can expect a x1 PCI Express to 32bit/66MHz PCI Reversible bridge with high performance, very low power consumption, and a small footprint. PI7C9X111SL offers the most effective forward & reverse bridging solution to platforms with high bandwidth requirement. The typical usage for this device is high volume applications requiring a “bridge” from legacy PCI products to new PCI Express based systems, or applications requiring a “bridge” from new PCI Express based devices to legacy PCI systems. The PI7C9X111SL is a versatile device that can be used in applications including desktops, graphics cards, combo cards, PC peripherals, MFP Printer and video surveillance systems. 

Industry Specifications Compliance

  • PCI Express Base Specification, Rev. 1.1
  • PCI Express CEM Specification, Rev. 1.0a
  • PCI Express to PCI/PCI-X Bridge Specification, Rev. 1.0
  • PCI-to-PCI Bridge Architecture Specification, Rev. 1.2
  • PCI Local Bus Specification, Rev. 3.0
  • PCI Hot-Plug Specification, Rev. 1.1
  • PCI SHPC and Subsystem Specification, Rev. 1.0
  • PCI Mobile Design Guide, Version 1.1
  • System Management (SM) Bus, Version 2.0
  • PCI Bus PM Interface Specification, Rev. 1.1
  • Advanced Configuration and Power Interface Specification, Rev. 2.0

Special Features

  • Fully Reversible
    • Forward – PCIe primary, PCI secondary o Reverse
    • PCI primary, PCIe secondary
  • Maximum Payload Size – Up to 512 bytes
  • Ultra Low Power Modes
    • Critical for mobile applications
  • Support for up to 4 PCI Bus Masters
  • Two level internal arbitration
  • GPIO Support 4 dedicated bi-directional
  • Typical Power: < 460mW
  • When external arbiter is used:
    • 4 additional outputs
    • 4 additional inputs
  • Masquerade support
    • User defined vendor, device, revision, subsystem device, and subsystem vendor ID
  • Large 10KB Buffer
    • 4KB for upstream reads, 2KB for downstream reads & 2KB for writes per port 
  • Access to Extended Configuration Registers From PCI side in Reverse Mode
  • Tiny 14 x 14mm, 128-pin QFP Package

PCI Express Features

  • Virtual Isochronous Support
    • Upstream TC 1 – 7 generation
    • Downstream TC 1 – 7 mapping
  • 16-bit CRC, LCRC (32-bit)
  • ECRC and Advanced Error Reporting
  • Error Forwarding (Data Poisoning)
  • Lane Reversal (Polarity Toggle)
  • VDDAUX Support (1.0V) 

PCI Features

  • 3.3V Signaling with 5V I/O Tolerance
  • PME# Support
  • 16-bit Address Decode for VGA
  • VAUX Support (3.3V)
  • Hot Plug Support
  • Subsystem Device and Subsystem Vendor ID
  • MSI and INT Support
  • SM Bus
    • PHY, data link, network layer, PEC, ARP, etc.
  • I2C Serial EEPROM Support

Specifications & Technical Documents

Product Parameters

PCI Speed

66

PCI Bus Width

32

Ports

1 PCI

Lanes

1

Ambient or Junction Temperature (°C)

-40 to 85

Technical Documents

Design Tools

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Design tool model software, Design kits, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products