Diodes Incorporated — Analog and discrete power solutions
Back to PI6LC48S25B

PI6LC48S25B

Next Generation HiFlex™ Ethernet Network Clock Generator

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI6LC48S25B is an LC VCO based low phase noise design intended for 10GbE applications. Typical 10GbE usage assumes a 25MHz crystal input, while the PLL loop is used to generate the 156.25MHz and other Ethernet clock frequencies. An additional buffered crystal oscillator output is provided to serve as a low noise reference for other circuitry.

For Ethernet applications other than 10GbE, programmable dividers allow for simultaneous output of 312.5, 156.25, 125, 100, 50, and 25MHz. This device offers both pin selection and I2C interface to give more options to meet various system needs.

Feature(s)

  • 3.3V & 2.5V supply voltage
  • Crystal/CMOS input: 25 MHz
  • Differential input: 25MHz, 125MHz, and 156.25 MHz
  • Output frequencies: 312.5, 156.25, 125, 100, 50, 25MHz
  • 4 Output banks with selectable output signaling: LVPECL or LVDS
  • Low 0.3ps typical integrated phase noise design: 156.25MHz (12kHz to 20MHz)
  • PLL Bypass mode for test
  • Power supply noise rejection: -52 dBc typical @ VDD
  • Packaging (Pb-free & Green): 56-lead 8×8mm TQFN
  • Industrial temperature support: -40C to 85C

Application(s)

  • Networking Clock Generator

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Supply Voltage (V)

2.5, 3.3

Additive Jitter (ps)

0.3

Skew (PS)

0

Maximum Output Frequency (MHz)

25/ 50/ 100 / 125/ 156.25/ 312.5

Input Type(s)

Crystal, CMOS, Differential

Output Type(s)

LVCMOS, LVPECL, LVDS

Number of Outputs

11

Supported Frequencies (MHz)

N/A

Ambient or Junction Temperature (°C)

-40 to 85

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products