Diodes Incorporated — Analog and discrete power solutions
Back to PI6C48545

PI6C48545 (Obsolete)

3.3V, Low Skew LVTTL/LVCMOS to LVDS Fanout Buffer

NOTE: Datasheet may not yet reflect updated package obsolescence/phase out status or Package Drawing. Please refer to the BUY NOW tab for the most up to date package options and drawings. Please refer to PCN/PDN tabs for most current package obsolescence/phase out status.
Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI6C48545 is a high-performance low-skew LVDS fanout buffer. PI6C48545 features two selectable single-ended clock inputs and translate to four LVDS outputs. The CLK0 and CLK1 inputs accept LVCMOS or LVTTL signals. The outputs are synchronized with input clock during asynchronous assertion/deassertion of CLK_EN pin. PI6C48545 is ideal for single-ended LVTTL/LVCMOS to LVDS translations. Typical clock translation and distribution applications are data-communications and telecommunications.

Features

  • Maximum operation frequency: 650 MHz
  • 4 pair of differential LVDS outputs
  • Selectable CLK0 and CLK1 inputs
  • CLK0, CLK1 accept LVCMOS, LVTTL input level
  • Output Skew: 40ps (maximum)
  • Part-to-part skew: 300ps (maximum)
  • Propagation delay: 2.2ns (maximum)
  • 3.3V power supply
  • Pin-to-pin compatible to ICS8545
  • Operating Temperature: -40°C to 85°C
  • Packaging (Pb-free & Green): - 20-pin TSSOP (L)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Function

Buffer

Number of Outputs

4

Output Type(s)

LVDS

Maximum Output Frequency (MHz)

650

Additive Jitter (ps)

0.05

Supply Voltage (V)

3.3

Input Type(s)

LVTTL, LVCMOS

Skew (ps)

40

Ambient or Junction Temperature (°C)

-40 to 85

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products