Diodes Incorporated — Analog and discrete power solutions
TQFN 16

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TQFN (ZH16) MSL1 Sn

Back to PI5USB2546

PI5USB2546

USB Charging Controller with Integrated Power Switch 1 Port for CDP and SDP Support

Overview

Product Description

The PI5USB2546 is a USB charging port controller and power switch with an integrated USB 2.0 high-speed data line (D+/ D–) switch. PI5USB2546 provides the electrical signatures on D+/D– to support charging schemes listed under device feature section. This part is compatible with both popular BC1.2 compliant and non-BC1.2 compliant devices. System wake up (from S3) with a mouse/keyboard (both low speed and full speed) is fully supported in the PI5USB2546. Additionally, PI5USB2546 supports two distinct power management features, namely, power wake and port power management (PPM) through /STATUS pin. Power wake allows for power supply control in S4/S5 charging and PPM manages port power in a multi-port application. The PI5USB2546 73-mΩ power-distribution switch is intended for applications where heavy capacitive loads and shortcircuits are likely to be encountered. Two programmable current thresholds provide flexibility for setting current limits and load detect thresholds

Features

  • Supports CDP/DCP Modes per USB Battery Charging Specification 1.2
  • Supports Shorted Mode per Chinese Telecommunication Industry Standard YD/T1591- 2009
  • Supports non-BC1.2 Charging Modes by Automatic Selection
    • Divider-1A mode
    • Divider-2A mode
    • DCP-1.2V mode
  • Supports Sleep-Mode Charging and Mouse/ Keyboard Wake up
  • Automatic SDP/CDP Switching for Devices that do not request for the CDP Ports
  • Load Detection for Power Supply Control in S4/ S5 Charging and Port Power Management in all Charge Modes
  • Compatible with USB 2.0/3.0 Power Switch requirements
  • Integrated 73-mΩ (Typ.) High-Side MOSFET
  • Adjustable Current-Limit up to 3A(Typ.)
  • Operating Range:4.5V to 5.5V
  • Max Device Current
    • 2μA at Device Disabled
    • 270μA at Device Enabled
  • Device Package: TQFN 3.0x3.0-16L
  • UL Listed and CB File No. E341484

Applications

  • USB Ports (Host and Hubs)
  • Notebook and Desktop PCs
  • Universal Wall Charging Adapters

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

1-Port

Differential Channels

N/A

HotInsertion

No

Lanes

1

OtherFeatures

Controller+ Power Switch, Charging and Data Transfer

Rail-to-Rail

Yes

Signal Type

N/A

Single Ended Channels

N/A

Type

USB Charger

Voltage

5

Related Content

Packages

Protocols

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2510 2021-02-26 2021-05-26 Qualified Additional A/T Sites, Fab Site and Data Sheet Change
PCN-2505 2021-01-26 2021-07-26 Device End of Life (EOL)