Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI5C16211 (Obsolete)

24-Bit Bus Switch

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

Pericom Semiconductor’s PI5C16211 is a 24-bit bus switch designed with a low On-Resistance allowing inputs to be connected directly to outputs. This device operates as a 24-bit or a 12-bit bus switch, which provides high speed bus switching.

Features

  • Near-Zero propagation delay
  • 5Ω switch connects inputs to outputs
  • Direct bus connection when switches are ON
  • Ultra-low quiescent power (0.2µA typical)
    • Ideally suited for notebook applications
  • Industrial operating temperature: –40°C to +85°C
  • Packaging (Pb-free & Green available):
    • – 56-pin 240-mil wide thin plastic TSSOP

Specifications & Technical Documents

Product Parameters

Configuration

24-Channel, 1:1

Differential Channels

N/A

HotInsertion

1

Lanes

N/A

OtherFeatures

None

Rail-to-Rail

0

Signal Type

Single Ended

Single Ended Channels

24

Type

None

Voltage

5

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products