Diodes Incorporated — Analog and discrete power solutions
Back to PI49FCT3805D

PI49FCT3805D

3.3V, 133MHz Dual 1:5 Output Clock Driver with Monitor Output, Industrial Temperature Operation

註記:規格書不一定顯示極近的封裝淘汰狀態或結構圖。請參考產品選項頁面,取得極新封裝選項與結構圖。請參考PCN/PDN頁面,取得極新封裝淘汰狀態。
Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI49FCT3805D is composed of noninverting drivers. The outputs are configured into 2 groups of one-in, five-out with independent output enable. Group B has an extra MON output. Excellent output signals to power and ground ratio minimize power and ground noise and also improves output performance.

Features

  • Low output skew: <200ps
  • Switching frequency up to 166 MHz
  • Fast output rise/fall time: <1.0ns
  • Low propagation delay: <2.5ns
  • Low input capacitance: <6.0pF
  • Balanced CMOS outputs
  • Industrial Temperature: –40°C to +85°C
  • 3.3V ±10% operation, 5V Input Tolerant
  • Packaging (Pb-free & Green available):
    – 20-pin 150-mil wide QSOP (Q)
    – 20-pin 209-mil wide SSOP (H)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Function

Buffer

Number of Outputs

10

Output Type(s)

CMOS

Maximum Output Frequency (MHz)

133

Additive Jitter (ps)

N/A

Supply Voltage (V)

3.3

Input Type(s)

CMOS

Skew (ps)

270

Ambient or Junction Temperature (°C)

-40 to 85 °C

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products