Diodes Incorporated — Analog and discrete power solutions
36 WLCSP

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. CSP (GH36) MSL1

Back to Inactive Datasheet Archive

PI3WVR2646 (Obsolete)

Alternative Part: PI3WVR648,

1.5V to 3.6V, D-PHY (2.5Gbps) 4-Data Lane and C-PHY (2.5Gsps) 3-Data Lane, 2:1 MIPI 4-Data Lane Switch

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI3WVR2646 is a four-data-lane MIPI-D-PHY switch. This 10 channel single-pole, double-throw (SPDT) switch is optimized for switching between two high-speed (HS) or lowpower (LP) MIPI signal. The PI3WVR2646 is designed for the MIPI specification and allows connection to a CSI or DSI module.

Feature(s)

  • SPDT (10x) Switch Type and Signal Type Support D-PHY and C-PHY
  • Data Rate: D-PHY (2.5Gbps) 4-Data Lane and C-PHY (2.5Gsps) 3-Data Lane
  • Supports 2:1 clock differential signal
  • -3 dB Bandwidth: 4.1 GHz Typical
  • Low Crosstalk: -30 dB@1.25 GHz
  • Input Signals 0 to 1.3V
  • RON: 6Ω Typical LP & HS MIPI
  • ∆RON: 0.1Ω Typical LP & HS MIPI
  • RON_FLAT: 0.3Ω Typical LP & HS MIPI
  • ICCZ: 0.5uA Typical
  • ICC: 32μA Max
  • CON: 1.5pF Typical
  • Skew of Opposite Transitions of the Same Output: 6ps Typical
  • VDD Operating Range: 1.5V to 3.6V
  • ESD Tolerance: 2kV HBM
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
    • 36-Ball, WLCSP (GH) 2.10x2.10

Application(s)

  • Cellular Phones, Smart Phone
  • Tablets
  • Laptops
  • Displays

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

2:1 MIPI Switch, 4-Data Lane, 1 clock Lan

Differential Channels

5

Lanes

5

Type

SPDT

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products