Diodes Incorporated — Analog and discrete power solutions
W QFN1818 12 Package Image

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-QFN1818-12 (ZN12) MSL1

X2 QFN1616 12

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. X2QFN (XUA12) MSL1 Sn

Back to PI3USB3031

PI3USB3031

2-Channel, 1:3, USB 2.0 and MHL MUX/DeMUX

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI3USB3031 device is a 2-channel, 1:3 multiplexer that includes a high-speed Mobile High Definition Link (MHL), Mobility Display Port (MyDP) switch, and USB 2.0 High-Speed (480 Mbps) switches in the same package. These configurations allow the system designer to save board space and eliminate multiple connectors buy using a common USB or Mico-USB connector for MHL/MyDP signals and two sets of USB data. The MHL/MyDP path supports the latest MHL Rev. 3.0 specification.

The PI3USB3031 has a VCC range of 1.8V to 5.5V and supports overvoltage tolerance (OVT) feature, which allows the I/O pins to withstand overvoltage conditions (up to 5.5 V). The power-off protection feature forces all I/O pins to be in high impedance mode when power is not present, allowing full isolation of the signals lines under such condition without excessive leakage current. The select pins of PI3USB3031 are compatible with 1.8V control voltage, allowing them to be directly interfaced with the General Purpose I/O (GPIO) from a mobile processor without needing additional voltage level shifting circuitry.

The PI3USB3031 comes with a small 12-pin VQFN package with only 1.8mm x 1.8mm and QFN package with only 1.6mm x 1.6mm in size, which makes it a perfect candidate to be used in mobile applications.

Feature(s)

  • Wide VCC Range: 1.8V to 5.5V
  • Mobile High-Definition Link (MHL) or Mobility Display Port (MyDP) Switch:
    • Bandwidth (-3dB): 6.5GHz
    • RON (Typical): 5.5Ω
    • CON (Typical): 1.3pF
  • USB Switches (2 Sets):
    • Bandwidth (-3dB): 6.5GHz
    • RON (Typical): 4.5Ω
    • CON (Typical): 1pF
  • Current Consumption: 28 µA (Typical)
  • IOFF Protection Prevents Current Leakage in Powered-Down State (VCC = 0V)
  • 8V Compatible Control Inputs (SEL)
  • Overvoltage Tolerance (OVT) on All I/O Pins Up to 5V Without External Components
  • ESD Protection : 2kV(HBM), 1kV(CDM)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • Packaging (Pb-free & Green):
    • 12-Pin, 1.8mm x 1.8mm, 0.4mm pitch (WQFN)
    • 12-Pin, 1.6mm x 1.6mm, 0.4mm pitch (X2-QFN)

Application(s)

  • PC Motherboards
  • Notebooks
  • Servers
  • Smartphones
  • Portable Instrumentation
  • Digital Cameras USB 2.0 MHL

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

1 Differential Channel 1:3

Differential Channels

1

HotInsertion

1

Lanes

1

Rail-to-Rail

Yes

Signal Type

Differential

Single Ended Channels

N/A

Type

SPDT

Voltage

1.8V  to  5.5V

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products