Diodes Incorporated — Analog and discrete power solutions
W QFN3590 62L

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-QFN3590-62 (ZR62) MSL3

Back to Signal Integrity - ReDrivers™/Repeaters

PI3EQX32908E

32Gbps, 8-Channel PCIe 5.0 Linear ReDriver with I2C Master Mode for External EEPROM

Description

The PI3EQX32908E is a multi-data rate, 8-differential channel ReDriver™. The device provides programmable linear equalization, output swing and flat gain, through I2C control interface, and is optimized for performance over a variety of physical media with reduced Inter-Symbol Interference.

The PI3EQX32908E supports eight 100Ω differential CML data I/O’s and extends signals across data pathways on the user’s platform.

The integrated equalization circuitry provides flexibility with signal integrity of the signal before the ReDriver, while the integrated linear amplifier/buffer circuitry provides flexibility with signal integrity of the signal after the ReDriver.

The PI3EQX32908E can support I2C master mode for external EEPROM, it can support up to sixteen masters connected in daisy chain.

Feature(s)

  • 5 to 32 Gbps Serial Link with Linear Equalizer
  • Supports PCIe® 5.0, SAS4/ UPI and CXL Protocols
  • Supports 8 Differential Channels
  • Independent Channel Configuration of Receiver Equalization, Output Swing and Flat Gain
  • Transparent to Link Training, Idle, and OOB
  • Support Pin Strap and I2C Slave/Master Mode
  • Support I2C Master Mode for External EEPROM
  • 3-Bit 4-Level Selectable Address Bit for I2C
  • Supply Voltage: 3.3V±0.3V
  • Industrial Temperature Range: –40°C to 85°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green available):
    • 62-contact, W-QFN3590-62 (ZR)

Application(s)

  • Networking
  • Enterprise
  • Servers
  • Storages

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Channels

8,8

Data Rate (Gbps)

32

Lanes/Ports

8,8

Output Swing Max (mV)

850

Programming Interface(s)

I2C Master/ Slave/Pin mode

Related Content

Packages

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products