Diodes Incorporated — Analog and discrete power solutions
W QFN6040 40 3D image

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-QFN6040-40 (ZLB40) MSL1 Sn

Back to PI3DPX1235Q

PI3DPX1235Q

13.5Gbps USB Type-C DP2.1/USB3 6:4 Crossbar Linear ReDriver with Built-In Aux/SBU Switch

Description

The PI3DPX1235Q is the USB Type-C DP-Alt DP 2.1 UHBR13.5/ USB 3.2 Gen 2 6:4 Linear ReDriver supporting DP Link-Training Transparent for Source-side application. The device is compliant to the VESA DP Alt 2.1 UHBR13.5 and USB 3.2 Gen 2 industry standard.

Each of the DP 2.1 UHBR13.5 and USB 3.2 Gen 2 differential signals can be easily adjustable with equalization, output swing and gain values by the I2C control setting. It can optimize the DP/USB signal performance over a variety of physical mediums by reducing Inter-symbol interference jitters.

Non-blocking Linear ReDriver provides better additive jitter performance than the conventional CMOS Limiting ReDriver. Linear Equalization does not block the Receiver DFE’s adaptive channel controls, supporting DisplayPort Transparent LT(Link Training) without dependency of the DP-Aux channels listener.  

Feature(s)

  • Flexible DP 2.1 UHBR13.5/USB 3.2 Gen 2 Type-C Switching for DP-Alt Output
  • Latency-Free DisplayPort ReDriver for Variable Video Frame Rate Control
  • DP 1.4 (8.1Gbps), DP 2.1 UHBR10 (10Gbps), UHBR13.5 (13.5Gbps) and USB 3.2 Gen 2 (10Gbps) Standard Compliant
  • Receiver Equalization, Flat Gain, -1dB Compression Output Swing for Each DP/USB Mode
  • Non-Blocking Ultra Low Latency Linear Re-Driving with Transparent DisplayPort Link Training Support
  • Built-In Control Logic for Type-C Plug/Unplug Normal and Flipping Orientations with I2C Programming Mode
  • Slave I2C Mode Speed Up to 1MHz
  • Single Power Supply : 3.3V
  • Supports AEC-Q100 Grade 2: -40°C to +105°C
  • Packaging (Pb-free & Green):
    • 40-Pin, 4×6mm, WQFN (ZLB)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The PI3DPX1235Q is suitable for automotive applications requiring specific change control; this part is AEC-Q100 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Smart Cockpit, RSE, ADAS

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

Channels

6,4

Data Rate (Gbps)

13.5

Lanes/Ports

6,4

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products