Diodes Incorporated — Analog and discrete power solutions
Back to PI3DBS3224S

PI3DBS3224S

3.3V High Speed 2:4 Differential Mux/Demux

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI3DBS3224S is a 2:4 bidirectional multiplexer for highspeed differential and single ended signal applications (up to 720Mbps).

The PI3DBS3224S offers a high BW of 1.2GHz with channel RON of 13Ω (Typical). The PI3DBS3224S operates with a 3V to 3.6V power supply. It features ESD protection of up to ±8kV contact discharge and 2kV Human Body Model on its I/O pins.

The PI3DBS3224S provides fail-safe protection by isolating the I/O pins with high impedance when the power supply (VCC) is not present.

Feature(s)

  • 2:4 Differential Multiplexer/Demultiplexer
  • Bidirectional Operation
  • High BW (1.2GHz Typical)
  • Low RON and CON:
    • 13Ω RON Typical
    • 9pF CON Typical
  • ESD Performance (I/O Pins)
    • ±8kV Contact Discharge (IEC61000-4-2)
    • 2kV Human Body Model per JESD22-A114E (to GND)
  • ESD Performance (All Pins)
    • 2kV Human Body Model per JESD22-A114E
  • Packaging (Pb-free & Green):
    • 18-Pin, 2mm x 2mm, 0.4mm pitch (X2QFN)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Desktop/Notebooks Computers
  • DisplayPort Auxiliary Channel Multiplexing
  • DDC
  • UART
  • LSRX/LSTX for USB4/TBT
  • USB 2.0 Multiplexing
  • Netbooks/eBooks/Tablets

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

2:4 Differential Mux/Demux

Differential Channels

4

HotInsertion

No

Lanes

2

Signal Type

Differential and Single Ended

Type

2:4

Voltage

3.3

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products