Diodes Incorporated — Analog and discrete power solutions
Back to PI3CH3257

PI3CH3257

4-Channel 2:1 Mux/DeMux, Enable Low 1.8V/2.5V/3.3V, High-Bandwidth, Hot Plug

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI3CH3257 is a 4-channel, 2:1 Multiplexer/ De-multiplexer with tri-state outputs. The switch introduces no additional ground bounce noise or propagation delay.

The PI3CH3257 device is very useful in switching signals that have high bandwidth (500 MHz).

Feature(s)

  • Near-Zero Propagation Delay
  • 4Ω Switches Connect Inputs to Outputs
  • High Signal Passing Bandwidth (500MHz)
  • Beyond Rail-to-Rail Switching
    • 0 to 5V Switching with 3.3V Power Supply
    • 0 to 3.3V Switching with 2.5V Power Supply
    • 0 to 2.5V Switching with 1.8V Power Supply
  • 5V I/O Tolerant with Supply in OFF and ON State
  • 8V, 2.5V and 3.3V Supply Voltage Operation
  • Hot Insertion Capable
  • Industrial Operating Temperature: -40°C to +85°C
  • 8kV ESD Protection (Human Body Model)
  • Latch-Up Performance: >200mA per JESD17
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. "Green" Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions
  • Packaging (Pb-free & Green available):
    • 16-pin, 173-mil Wide Plastic, TSSOP (L)
    • 16-pin, 150-mil Wide Plastic, QSOP (Q) (Preliminary)
    • 16-pin, 1.8x2.6mm, UQFN (ZTA)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

Mux: Quad 2-Channel

Differential Channels

N/A

HotInsertion

1

Lanes

N/A

Rail-to-Rail

Yes

Signal Type

Single Ended

Single Ended Channels

4

Type

SPDT

Voltage

1.8/ 2.5/ 3.3

Technical Documents

SPICE/IBIS Model Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products