Diodes Incorporated — Analog and discrete power solutions
Back to PI3C3126

PI3C3126

2.5V/3.3V, High-Bandwidth Bus Switch, 4-Bit, with High Enables

註記:規格書不一定顯示極近的封裝淘汰狀態或結構圖。請參考產品選項頁面,取得極新封裝選項與結構圖。請參考PCN/PDN頁面,取得極新封裝淘汰狀態。
Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI3C3126 is a 2.5 volt or 3.3 volt, 4-bit bus switch designed with four individual 5-ohm bus switches with fast indiviual enables in an industry standard 74XX125/126 pinout. When enabled via the associated Bus Enable pin, the “A” pin is directly connected to the “B” pin for that particular gate. The bus switch introduces no additional propagation delay or additional ground bounce noise. The PI3C3126 has active HIGH enables. It is very useful in switching signals that have high bandwidth (>400 MHz).

Features

  • Near-Zero propagation delay
  • 5-ohm switches connect inputs to outputs
  • High Bandwidth (>400 MHz)
  • 2.5V/3.3V Supply Voltage Operation
  • Rail-to-Rail, or 2.5V or 3.3V Switching
  • 5V I/O Tolerant
  • Permits Hot Insertion
  • Packaging (Pb-free & Green available):
    • 14-pin 170-mil wide plastic TSSOP (L)
    • 16-pin 150-mil wide plastic QSOP (Q)

Applications

  • High Bandwidth Data Switching
  • Hot Docking

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

4-Channel, 1:1

Differential Channels

N/A

HotInsertion

1

Lanes

N/A

OtherFeatures

N/A

Rail-to-Rail

0

Signal Type

Single Ended

Single Ended Channels

4

Type

N/A

Voltage

3.3

Technical Documents

SPICE/IBIS Model Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2746 2025-06-16 2025-09-15 Fab Porting from SK Key Foundry FAB3 to SK Key Foundry FAB4, Cheongju, South Korea