Diodes Incorporated — Analog and discrete power solutions
Back to PI3A268C

PI3A268C

Dual SPDT with 0.6-ohm Ron and -1.5V Support

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI3A268C is a dual, fast single-pole double throw (SPDT) CMOS switch with negative signal handling capability at all ports. It can be used as an analog switch or as a low-delay bus switch. Operating over a wide power supply voltage ranges from 2.5V to 4.3V, the PI3A268C processes a low on-resistance and distortion. Break-before-make switching prevents both switches being enabled simultaneously. This eliminates signal disruption during switching.

The PI3A268C dissipates a very low supply current even when the control voltage is lower than supply. This feature suits mobile handset applications by allowing direct interface with the general-purpose I/Os of baseband processors with minimal battery consumption.

Feature(s)

  • Negative Signal Handling Capability at all Ports
  • Low On-Resistance: 0.5Ω at 3.0V Supply
  • 25Ω Maximum RON Flatness for 3.0V Supply
  • -3dB Bandwidth: 85MHz
  • Low-ICCT Current Over an Expanded Control Input Range
  • Wide VDD Range: 2.5V to 4.3V
  • Power-off Protection on Common Ports
  • Rail-to-Rail Signal Range
  • High Off Isolation: -80dB @ 100kHz
  • Crosstalk Rejection Reduces Signal Distortion: -80dB @ 100kHz
  • Extended Industrial Temperature Range: –40°C to 85°C
  • Packaging (Pb-free & Green):
    • 10-contact UQFN (ZM10)

Application(s)

  • Cell Phones, PDAs, MP3 Players
  • Portable Instrumentation
  • Computer Peripherals
  • Speaker Headset Switching
  • Power Routing
  • Relay Replacement
  • Audio and Video Signal Routing
  • PCMCIA Cards
  • Modems

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

2-Channel SPDT

Differential Channels

N/A

HotInsertion

1

Lanes

N/A

OtherFeatures

None

Rail-to-Rail

0

Signal Type

Differential

Single Ended Channels

2

Type

SPDT

Voltage

3.3

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products