3.0A SURFACE MOUNT FAST RECOVERY BRIDGE RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Suitable for AC to DC bridge full wave rectification for SMPS, LED lighting, adapters, battery chargers, home appliances, office equipment, and telecommunication applications.
AEC Qualified |
Yes |
|---|---|
Compliance (Only Automotive Supports PPAP) |
Standard |
Product Type |
Bridge Rectifier |
Configuration |
Bridge |
Maximum Average Rectified Current IO (A) |
3 |
Peak Forward Surge Current IFSM (A) |
100 |
Peak Repetitive Reverse Voltage VRRM (V) |
1000 |
Forward VoltageDrop VF(V) |
1.3 |
@ IF (A) |
3 |
Maximum Reverse Current IR (μA) |
5 |
@ VR (V) |
1000 |
Reverse Recovery Time trr (ns) |
250 |
Total Capacitance CT (pF) |
45 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2691 | 2024-08-16 | 2024-11-14 | Additional Wafer Sources and Transfer of Wafer Manufacturing Site for Select Discrete Products |