Diodes Incorporated — Analog and discrete power solutions
Back to KX321

KX321

1.8V/2.5V/3.3V, 3.2x2.5mm, 32.768kHz CMOS Crystal Oscillator

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The KX321 Series real time clock oscillator achieves superb stability over a broad range of operating conditions. It utilizes Pericom proprietary technology to achieve ultra low current less than 10μA. The output clock signal is compatible with LVCMOS/LVTTL logic levels. The device, available on tape and reel, is contained in a 3.2 x 2.5mm surface-mount ceramic package.

Features

  • AT Cut 32.768 kHz XO
  • CMOS compatible logic levels
  • Ultra low active current (< 10μA)
  • Very tight temperature stability
  • Designed for standard reflow and washing techniques
  • Pb-free and RoHS/Green compliant

Applications

  • Real-Time Clock Oscillator where low current and tight stability are needed

Specifications & Technical Documents

Product Parameters

Subfamily

32kHz XO

Product Series

KX321

Freq Range (MHz)

32.768KHZ

Jitter RMS (ps)

<1 ps RMS

Compliance (Only Automotive Supports PPAP)

Standard

Stability (PPM)

20 to 50

Package Size (mm)

3.2 x 2.5 x 1.0

PkgType

Ceramic Seam

Output Logic

CMOS

Supply Voltage (V)

1.8,2.5,3.3

Pads

4

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products