TCXO 2520
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The JT255 TCXO series is a high performance temperature compensated oscillator with a clipped sinewave output for a very low operating supply current. It supports various power supply voltages, stabilties and other features. It is designed to meet existing application requirements.
Product Series | JT |
---|---|
Family | TCXO |
Output Logic | CLIPPED SINE |
Supply Voltage (volt) | 1.8 - 3.3 |
Temp Stability (ppm) | 0.5 - 5.0 |
Operating Temp (°C) | -40 to 85 |
Freq Range (MHz) | 10 to 52 |
Type | TCXO |
Package Size (mm) | 2.5 x 2.0 x 0.8 |
Supply Current (mA) | 1.5 Max (≤ 26MHz); 2.0 Max (>26MHz) |
Stability Voltage | 0 |
Stability Load | 0 |
Harmonics | 0 |
Pads | 4 |
Not Recommended | 0 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents