1.8V/2.5V/3.3V, 7.0x5.0mm, High Temperature CMOS Crystal Oscillator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The HX701 XO series is a high performance CMOS crystal oscillator family that supports high temperature with very low jitter performance. It supports various options including wider frequency range, 1.8V/2.5V/3.3V voltage, and various stabilities over wide temperature range. It is designed to meet the clock source specifications for communication systems, Industrial applications and other high performance equipment.
Stability (PPM) | 25 to 100 |
---|---|
Package Size (mm) | 7.0 x 5.0 x 1.4 |
Freq Range (MHz) | 1 to 135 (1.8V) ; 1 to 162 (2.5/3.3V) |
Additive Jitter (ps) | <1 |
Output Logic | CMOS |
Supply Voltage (V) | 3.3, 2.5, 1.8 |
Pads | 4 |
Family | Crystal Oscillator |
PkgType | Ceramic Seam |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents