Automotive-compliant FHQ series crystals in 2.5x2.0mm ceramic package, AEC-Q200 qualified
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The 4-pad FH Series seam seal devices incorporate a sub-miniature AT-cut crystal resonator housed in a standard 2.5 x 2.0mm ceramic package. These compact crystal are ideal for surface mounting in densely populated PCB applications.
Compliance (Only Automotive Supports PPAP) |
Automotive |
|---|---|
Product Series |
FHQ |
Family |
Crystal |
Legacy PN |
None |
Freq Range (MHz) |
12 to 66 |
Package Type |
Ceramic Seam |
Package Size (mm) |
2.5 x 2.0 x 0.6 |
Pads |
4 |
Not Recommended |
0 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |