40V +175°C Dual N-Channel Enhancement Mode MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to minimize the on-state resistance (RDS(ON)) yet maintain superior switching performance, making it ideal for high-efficiency power-management applications.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Polarity | N+N |
ESD Diodes (Y|N) | No |
|VDS| (V) | 40 V |
|VGS| (±V) | 20 ±V |
|IDS| @TA = +25°C (A) | 10 A |
|IDS| @TC = +25°C (A) | 27 A |
PD @TA = +25°C (W) | 1.35 W |
RDS(ON)Max@ VGS(10V) (mΩ) | 14 mΩ |
RDS(ON)Max@ VGS(4.5V) (mΩ) | 22.5 mΩ |
|VGS(TH)| Min (V) | 1 V |
|VGS(TH)| Max (V) | 3 V |
QG Typ @ |VGS| = 4.5V (nC) | 1.8 nC |
QG Typ @ |VGS| = 10V (nC) | 3.8 nC |
CISS Typ (pF) | 553 pF |
CISS Condition @|VDS| (V) | 20 V |