P-Channel Enhancement Mode MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to meet the stringent requirements of automotive applications. It is qualified to AEC-Q101, supported by a PPAP and is ideal for use in general purpose interfacing switches and power-management functions.
Compliance (Only Automotive Supports PPAP) |
Automotive |
|---|---|
AEC Qualified |
Yes |
Polarity |
P |
ESD Diodes (Y|N) |
No |
|VDS| (V) |
20 V |
|VGS| (±V) |
12 ±V |
|IDS| @TA = +25°C (A) |
2 A |
|IDS| @TC = +25°C (A) |
- A |
PD @TA = +25°C (W) |
0.65 W |
PD @TC = +25°C (W) |
- W |
RDS(ON)Max@ VGS(10V) (mΩ) |
- mΩ |
RDS(ON)Max@ VGS(4.5V) (mΩ) |
100 mΩ |
RDS(ON)Max@ VGS(2.5V) (mΩ) |
120 mΩ |
RDS(ON)Max@ VGS(1.8V) (mΩ) |
160 mΩ |
|VGS(TH)| Min (V) |
0.4 V |
|VGS(TH)| Max (V) |
0.9 V |
QG Typ @ |VGS| = 4.5V (nC) |
5.7 nC |
QG Typ @ |VGS| = 10V (nC) |
- nC |
CISS Typ (pF) |
389 pF |
CISS Condition @|VDS| (V) |
6 V |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |