N-Channel Enhancement Mode Field MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation uses advanced planar technology MOSFET, providing excellent high voltage and fast switching, making it ideal for small-signal and level shift applications.
Compliance (Only Automotive Supports PPAP) |
Standard |
|---|---|
AEC Qualified |
No |
Polarity |
N |
ESD Diodes (Y|N) |
No |
|VDS| (V) |
600 V |
|VGS| (±V) |
20 ±V |
|IDS| @TA = +25°C (A) |
- A |
|IDS| @TC = +25°C (A) |
0.066 A |
PD @TA = +25°C (W) |
1.66 W |
PD @TC = +25°C (W) |
- W |
RDS(ON)Max@ VGS(10V) (mΩ) |
160000 mΩ |
RDS(ON)Max@ VGS(4.5V) (mΩ) |
190000 (@ 5V) mΩ |
RDS(ON)Max@ VGS(2.5V) (mΩ) |
- mΩ |
RDS(ON)Max@ VGS(1.8V) (mΩ) |
- mΩ |
|VGS(TH)| Min (V) |
3 V |
|VGS(TH)| Max (V) |
4.5 V |
QG Typ @ |VGS| = 10V (nC) |
2.3 nC |
CISS Typ (pF) |
28.4 pF |
CISS Condition @|VDS| (V) |
25 V |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |