24V CAN/LIN BUS TVS
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
Maximum Peak Pulse Current IPP @ 8x20±s Max | 5 |
AEC Qualified | Yes |
Configuration | Dual (Uni/Bi-Directional) |
Channel Input CapacitanceCT Typ (pF) | 42 pF |
Reverse Standoff Voltage VRWM(V) | 24 V |
Breakdown VoltageVBR Min(V) | 26 V |
Maximum Clamping Voltage @ MaxPeak Pulse CurrentVC(V) | 41 V |
VESD IEC61000-4-2 Contact Discharge(kV) | ±30 kV |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2495 | 2021-03-31 | 2021-07-01 | Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process Source for Select Discrete Products |