FLEXRAY BUS ESD PROTECTION DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DESD1FLEX2SOQ is a next generation ESD and surge protection device packaged in a small footprint surface mount package. It is qualified to AEC Q101, supported by a PPAP and is designed to protect two data lines of the Flex Ray Bus Network in an automotive.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | Yes |
Configuration | Dual (Bidirectional) |
Channel Input CapacitanceCT Typ (pF) | 11 pF |
Reverse Standoff Voltage VRWM(V) | 24 V |
Breakdown VoltageVBR Min(V) | 25.4 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 0.001 µA |
Maximum Peak Pulse Current IPP @ 8x20μs Max | 3 |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 70 V |
VESD IEC61000-4-2 Contact Discharge(kV) | 30 kV |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.