ULTRA-LOW CAPACITANCE BIDIRECTIONAL TVS
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DBLC03CI is an ultra-low capacitance, bidirectional, Electro Static Discharge (ESD) protection diode in a small Surface-Mounted Device (SMD) plastic package designed to protect one data line from damage caused by ESD.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | Yes |
Configuration | Single (Bidirectional) |
Channel Input CapacitanceCT Typ (pF) | 0.7 pF |
Reverse Standoff Voltage VRWM(V) | 3.3 V |
Breakdown VoltageVBR Min(V) | 4 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 1 µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 18.5 V |
VESD IEC61000-4-2 Contact Discharge(kV) | 27 kV |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.