Low Capacitance Bidirectional TVS Diode
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation TVS is designed to protect sensitive electronics from the damage due to ESD. The combination of small size and high ESD surge capability makes it ideal for use in portable applications such as: USB modules, HDMITM ports, and LVDs.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | Yes |
Configuration | Single (Bidirectional) |
Channel Input CapacitanceCT Typ (pF) | 10 pF |
Reverse Standoff Voltage VRWM(V) | 20 V |
Breakdown VoltageVBR Min(V) | 21 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 0.002 µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 30 V |
VESD IEC61000-4-2 Contact Discharge(kV) | 30 kV |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2495 | 2021-03-31 | 2021-07-01 | Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process Source for Select Discrete Products |