Diodes Incorporated — Analog and discrete power solutions
SOT23

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT23

Back to BCV47Q

BCV47Q

NPN, 60V, 0.5A, SOT23

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This Darlington Transistor is designed to meet the stringent requirements of automotive applications.

Feature(s)

  • BVCEO > 60V
  • Darlington Transistor hFE > 10k @ 100mA for High Gain
  • IC = 500mA High Continuous Collector Current
  • Complementary Darlington PNP Type: BCV46Q
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The BCV47Q is suitable for automotive applications requiring specific change control; this part is AEC-Q101 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

Category

Darlington Transistor

Polarity

NPN

VCEO, VCES (V)

60

IC (A)

0.5

ICM (A)

0.8

PD (W)

0.35

hFE (Min)

10000

hFE (@ IC) (A)

0.1

hFE(Min 2)

2000

hFE (@ IC2) (A)

0.5

VCE(sat) Max (mV)

1000

VCE(SAT) (@ IC/IB) (A/mA)

0.1/0.1

fT (MHz)

170

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products