Diodes Incorporated — Analog and discrete power solutions
V DFN3535 14

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. V-DFN3535-14

AR2003FV

Synchronous Controller

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AR2003 is Active/Synchronous Rectification Controller, providing output voltage from 4.5V to 20V. Using internal drain-to-source voltage sensing, the AR2003 is ideal for Flyback, LLC-resonant and other power supply architectures. By using SFB pin, output voltage can be changed dynamically by changing the Output Voltage Control pin’s level.

 

Feature(s)

  • Wide working range 5~20V
  • Optimized for Resonant operation up to 600kHz
  • Suitable for DCM, CCM, CrCM in Fly-back operation
  • Minimum on-time and off-time to reduce turn-on/off oscillations
  • Light Load Detection (LLD) for sleep mode
  • Drain voltage rating of 200V
  • Low component count
  • Low Quiescent Current at 36µA (typ.)

Application(s)

  • AC/DC Battery Charger
  • Flyback Conversion
  • PC Power Supply
  • SMPS

Specifications & Technical Documents

Product Parameters

Drain Voltage V(V)

200

Gate Sink Current ISINK (A)

1.2

Gate Source Current ISOURCE (A)

1.5

Mode of Operation

CCM DCM QR

Proportional Gate Drive Control (Y|N)

Yes

AEC Qualified

No

Quiescent Current (µA)

1.2

Supply Voltage VCC (V)

4.5

Switching Frequency (MHz)

600

Turn-Off Delay Time TOFF (ns)

30

Turn-OffThresholdVoltage (mV)

3

Turn-On Time TON (ns)

30

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products