Diodes Incorporated — Analog and discrete power solutions
Back to APX339

APX339

QUAD DIFFERENTIAL COMPARATORS

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The APX393/339 are low voltage (2.5V to 5.5V) dual and quad comparators. The APX393 is the dual version available in the 8-pin SOP and MSOP packages. The APX339 is the quad version available in 14-pin TSSOP package. The APX393/339 are designed to efficiently minimize cost, space, and power consumption for portable consumer products. They have open drain output to connect to the logic supply through a pull-up resistor and allow interfacing to a variety of logic families.

Feature(s)

  • Guaranteed 2.7V and 5V performance
  • Industrial temperature range (-40°C to +85°C)
  • Low supply current: 60 μA per Channel
  • Input Common Mode Voltage (V-+0.2V to V+ -0.2V)
  • Low output saturation voltage @ 200 mV
  • Manufactured in standard CMOS process
  • MSOP-8L, SO-8, and TSSOP-14L available in “Green” Molding Compound (No Br, Sb)
  • Lead-free Finish / RoHS Compliant
  • Application(s)

  • Mobile communications
  • Notebooks and PDA’s
  • Battery powered electronics
  • General purpose portable device
  • General purpose low voltage applications
  • Specifications & Technical Documents

    Product Parameters

    Compliance (Only Automotive Supports PPAP)

    Standard

    AEC Qualified

    No

    Minimum Supply Voltage (V)

    2.5 V

    Maximum Supply Voltage (V)

    5.5 V

    Supply Current @ 5V (per Op Amp) (mA)

    0.24 mA

    Input Offset Voltage (Typ/Max)

    1.7 to 7 mV

    Input Bias Current typ (nA)

    10 nA

    Minimum Input Common Mode Voltage (V)

    V- +0.2V V

    Maximum Input Common Mode Voltage (V)

    V+ -0.2V V

    Output Current Sink (mA)

    60 mA

    Number of Channels

    4

    Operating Ambient Temperature Range (°C)

    -40 to 85 °C

    Output Type

    Open Collector

    Related Content

    Packages

    Technical Documents

    Recommended Soldering Techniques

    TN1.pdf

    RoHS CofC

    Purchase & Availability

    Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

    Product Change Notices (PCNs)

    A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

    PCN # Issue Date Implementation Date Subject
    PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products