NRND = Not Recommended for New Design
Secondary Side Synchronous Rectification Switcher
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Internal MOSFETDrain Rating (V) |
50 |
|---|---|
No-loadTriggerVoltage (V) |
5.15 |
OperatingCurrent (µA) |
100 |
Internal MOSFET Rds(on)(MΩ) |
8 |
Turn-OffDelay (ns) |
100 |
Turn-OffThresholdVoltage (mV) |
-9 |
VCC Maximum Rating |
6 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |