Diodes Incorporated — Analog and discrete power solutions
MSOP 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. MSOP-10

Back to Inactive Datasheet Archive

AM4952 (Obsolete)

BTL Drive Single-phase Full-wave Fan Motor Driver

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AM4951/R/2 series is a single-phase BTL output fan motor driver designed by bipolar process. This IC features high efficiency, silent operation and includes lock shutdown and automatic restart functions. When the motor is under lock condition, the lock shutdown function turns off the output current. When the lock condition is removed, the IC will restart automatically and allow DC fan to run. It is applied for high reliability and low noise application, such as personal computers, notebook, car audio, CPU cooling systems and power supplies in consumer electronics systems.

Feature(s)

  • BTL Output Single-phase Full-wave Linear Drive (Gain Resistor=1k to 360kΩ, Gain=51dB)
  • Support Low-voltage Drive and Feature a Wide Usable Voltage Range (2.2V to 24V)
  • Low Saturation Output (High Side and Low Side Saturation Voltage): VSAT_TOTAL=1.2V (typical, IOUT=200mA)
  • Built-in Lock Protection and Automatic Restart Circuits
  • Built-in FG/RD Output
  • Built-in Hall Sensor Bias (AM4952 Only, VHB=1.5V)
  • Thermal Protection Circuit
  • Small-sized, High Thermal Capacity Package
  • FG Output (AM4951), RD Output (AM4951R), FG and RD Output (AM4952)

Application(s)

  • Notebook, Personal Computers
  • Power Supplies in Consumer Electronics, Car Audio and Office Peripherals
  • CPU Cooling Systems

Specifications & Technical Documents

Product Parameters

Average OutputDrive Current (mA)

-

Frequency Generator (FG) and Rotation Detect

-

Hall Bias Voltage (V)

-

Lock Detect, Shut-Down and Auto Start

-

Minimum Speed Setting

-

Operating Ambient Temperature (°C)

-

Operating Voltage (V)

-

Other Protection Features

-

Peak Output Current (mA)

-

Reference Voltage Output (V)

-

Speed Control

-

Speed Control Slope Adjust

-

SupplyCurrent (mA)

-

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products