Micropower Selectable threshold Omnipolar Hall Effect Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AH1898 is a micropower magnetic range selectable (Bop/Brp) Omnipolar Hall-effect switch IC with internal pull up and pull down capability, designed for portable and battery powered consumer equipment such as cellular phones and portable PCs. To support battery powered equipment and low-voltage microcontrollers, the AH1898 can operate over the supply range of 1.6V to 3.6V and uses a hibernating clocking system to minimize the power consumption. The average supply current is only 4.3µA typical at 1.80V. The AH1898 has an 8kV ESD rating on the supply and output pins. To minimize PCB space the AH1898 is packaged in the small CSP package (0.81mm x 0.81mm typical).
The output is activated with either a north or south pole of sufficient magnetic field strength. The user can select one of two magnetic sensitivity bands via the BSEL pin without the addition of any external components allowing a flexible but small solution. The band select pin can be hardwired or be changed on the fly via a logic source such as a micro-controller. When the magnetic flux density (B) perpendicular to the package is larger than operate point (Bop), the output will be turned on (pulled low) and held until B is lower than release point (Brp). The output will remain off when there is no magnetic field.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Operating Ambient Temperature (°C) | -40 to 85 |
AEC Qualified | No |
Type | Omnipolar |
Outputs | Single |
Output Type | Push-Pull |
Active Output State (B > Bop) | Low |
Inactive Output State (B < Brp) | High |
Key Feature | Selectable Sensitivity |
Operating Voltage (V) | 1.6 to 3.6 |
Average Supply Current (mA) | 0.0043 |
Min Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 43 |
Typ Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 60 |
Max Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 80 |
Min Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 35 |
Typ Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 50 |
Max Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 70 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2611 | 2023-04-03 | 2023-07-03 | Qualified Additional Assembly Test Sites, Die Revision and Tape and Reel Packing Quantity. |
PCN-2507 | 2021-02-03 | 2021-05-03 | Qualification of Additional Wafer Backside Material Supplier |