5A SCHOTTKY BARRIER DIODE SURFACE MOUNT PACKAGE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The SDM5U45EP3 is a 45V 5A Schottky Barrier Rectifier that is optimized for low forward voltage drop and low leakage current, housed in a small surface mount package that occupies only 2mm2 board space with very low profile. The low thermal resistance enables designers to meet design challenges of increasing efficiency while at the same time reducing board space.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 5 A |
Peak RepetitiveReverse VoltageVRRM (V) | 45 V |
Peak ForwardSurge CurrentIFSM(A) | 50 A |
Forward VoltageDrop VF(V) | 0.49 V |
@ IF (A) | 5 A |
Maximum ReverseCurrent IR (µA) | 40 µA |
@ VR (V) | 45 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2560 | 2021-12-16 | 2021-12-16 | Additional Wafer Source (GFAB) and Additional Assembly and Test Site (SAT) |