0.5A SCHOTTKY BARRIER RECTIFIER CHIP SCALE PACKAGE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The SDM05A30CP3 is a 30V 0.5A Schottky barrier diode optimized for low forward-voltage drop and low leakage current. The device is in a compact Chip Scale package (CSP) that occupies only 0.18mm2 of board space. The low thermal resistance enables designers to meet design challenges of increasing efficiency while reducing board space. It is ideally suited for use in portable applications.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 0.5 A |
@ TerminalTemperature TT (ºC) | N/A ºC |
Peak RepetitiveReverse VoltageVRRM (V) | 30 V |
Peak ForwardSurge CurrentIFSM(A) | 4.8 A |
Forward VoltageDrop VF(V) | 0.71 V |
@ IF (A) | 0.5 A |
Maximum ReverseCurrent IR (µA) | 9 µA |
@ VR (V) | 30 V |
TotalCapacitance CT (pF) | 7 pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2560 | 2021-12-16 | 2021-12-16 | Additional Wafer Source (GFAB) and Additional Assembly and Test Site (SAT) |