Diodes Incorporated — Analog and discrete power solutions
Back to Inactve Datasheet Archive

PI3VDP12412 (Obsolete)

5.4Gbps 4-Lane DP1.2 Switch

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI3VDP12412 mux/demux is targeted for next generation digital video signals. This device can be used to connect a DisplayPort™ Source to two Independent Display- Port Sinks or to connect two DisplayPort sources to a single DP display. PI3VDP12412 supports DisplayPort 1.2 which requires a data rate of 5.4 Gbps. PI3VDP12412 offers excellent signal integrity at this high data rate with very low insertion loss, good return loss, and very small crosstalk. PI3VDP12412 is available in two package types, a 5 mm x 5 mm 48 BGA and a 3.5 mm x 9 mm 42 TQFN. The BGA consumes less board space. The TQFN achieves slightly better signal integrity.

Features

  • 4-lane, 1:2 mux/demux that will support RBR, HBR1, or HBR2
  • 1-channel 1:2 mux/demux for DP_HPD signal
  • 1-differential channel 1:2 mux/demux for DP_Aux signal with support up to 720Mbps
  • -1.6dB Insertion Loss for Dx channels @ 2.7 GHz (TQFN)
  • -3dB Bandwidth for Dx channels: 4.6GHz (TQFN)
  • Return loss for Dx channels @ 2.7GHz: -16dB (TQFN)
  • Low Bit-to-Bit Skew , 5ps typ (between '+' and '-' bits)
  • Low Crosstalk for high speed channels: -28dB@5.4 Gbps
  • Low Off Isolation for high speed channels: -22dB@5.4 Gbps
  • VDD Operating Range: 3.3V +/-10%
  • ESD Tolerance: 2kV HBM
  • Low channel-to-channel skew, 35ps max
  • Packaging (Pb-free & Green):
    • 42 TQFN (ZHE)
    • 48 BGA (NEE)

Application

Routing of DisplayPort signals with low signal attenuation between source and sink.

Specifications & Technical Documents

Product Parameters

Analog or Digital?

Analog

Configuration

1:2 Mux/Demux

Differential Channels

8,4

HotInsertion

N/A

Lanes

8,4

OtherFeatures

None

Rail-to-Rail

0

Signal Type

Differential

Single Ended Channels

N/A

Ambient or Junction Temperature (°C)

-40 to 85

Type

SPDT

Voltage

3.3

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2602 2023-01-31 2023-07-31 Device End of Life (EOL)
PCN-2519 2021-05-20 2021-11-20 Device End of Life (EOL)