Diodes Incorporated — Analog and discrete power solutions
U QFN2545 34 3D image

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. UQFN (ZTF34) MSL1

U QFN2545 34 3D image

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. UQFN (ZTF34) MSL1

U QFN2545 34 3D image

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. UQFN (ZTF34) MSL1

Back to PI3EQX2024

PI3EQX2024

USB 3.2 Gen 2x2 ReDriver

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI3EQX2024 is a low-power, high-performance, USB 3.2 Gen 2x2 linear ReDriver™ designed specifically for the USB 3.2 protocol. The device provides programmable equalization and flat gain to optimize performance over a variety of physical mediums by reducing intersymbol interference. PI3EQX2024 supports two 100Ω differential CML data I/Os between the Protocol ASIC to
a switch fabric, over cable, or to extend the signals across other distant data pathways on the user’s platform. The integrated equalization circuitry provides flexibility with signal integrity of the signal before the ReDriver. Each channel operates fully independently. The channels’ input signal level
determines whether the output is active. The PI3EQX2024 also includes an automatic receiver detect
function. The receiver detection loop is active again if the corresponding channel’s signal detector is idle for longer than 7.3ms. The channel then moves to unplug mode if load is not
detected, or it returns to low-power mode (slumber mode) due to inactivity.

Feature(s)

  • 5Gbps & 10Gbps Serial Link with Linear Equalizer
  • USB 3.2 Gen 2 and Gen 1 Compatible
  • USB 3.2 Gen 2x2 Compatible
  • Four 10Gbps Differential Signal Pairs
  • Pin Adjustable Receiver Equalization
  • Pin Adjustable Flat Gain
  • 00Ω Differential CML I/Os
  • Automatic Receiver Detect
  • Auto Slumber Mode for Adaptive Power Management
  • Single Supply Voltage: 3.3V
  • Patented Technology
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change
    control (i.e. parts qualified to AEC-Q100/101/200, PPAP
    capable, and manufactured in IATF 16949 certified
    facilities), please contact us or your local Diodes
    representative.
    https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green available):
  • 34-pin, UQFN 2.5mm × 4.5mm (ZTF34)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Channels

4

Data Rate (Gbps)

10

Lanes/Ports

4

Programming Interface(s)

Pin mode

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.