Diodes Incorporated — Analog and discrete power solutions
W QFN3060 40

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-QFN3060-40 (ZLC40) MSL1

Back to PI3DBS16415

PI3DBS16415

PCIe Gen 4 MUX

Description

The PI3DBS16415 is an 8 to 4 differential channel multiplexer/demultiplexer switch. This solution can switch multiple signal types up to data rate of 20Gbps. Using a unique design technique, Diodes has been able to minimize the impedance of the switch such that the attenuation observed through the switch is minimal. The unique design technique also offers a layout targeted for USB3.0, USB3.1, 10GE, Thunderbolt 3, and SAS3.0 signals, which minimizes the channel to channel skew as well as channel to channel crosstalk as required by high speed signals.

Feature(s)

  • 4 Differential Channel, 2:1 Mux/DeMux
  • Up to 20 Gbps for applications including USB3.0, USB3.1, 10GE, Thunderbolt 3, and SAS3.0
  • Bi-directional operation
  • 3dB bandwith: 14 GHz
  • Low Bit-to-Bit Skew, 1ps typ
  • Low channel-to-channel skew, 7ps typ
  • Low insertion loss: -1.3dB@5 GHz, -1.3dB@8 GHz , -2dB@10 GHz
  • Return loss: -21dB@5 GHz, -13dB@8 GHz, -9dB@10 GHz
  • Low power consumption - 300μA typ
  • Supply Voltage 3.3V
  • Industrial Temperature Range: -40°C to 85°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • Packaging (Pb-free & Green):

- 42-contact, TQFN (ZH42), 3.5x9m

- 40-contact, TQFN (ZLC40), 3x6mm

Application(s)

  • Routing high speed differential signals such as USB3.1 Gen 2, SAS3, PCIe4, TB3

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

Mux, 2:1: 4-Differential Channel

Differential Channels

4

Lanes

2

Type

SPDT

Voltage

3.3

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products